IESNA:LM-63-2002
[TEST]P1505299
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-92)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-04-BLAK-PS (3000K_L36_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC BLACK SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]30105
TILT=NONE
1 -1 1 37 1 1 1 -1.383333 -1.383333 0
1 1 237.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
18750 18714.9 18686.5 18582.1 18393.8 18187.3 17962.7 17662 17289.9 16869
16358.5 15705 14877.9 13871.6 12618 11052.4 9480 8026.7 6726.5 5628.3
4688.9 3711 2703.5 1662.1 762.4 495.8 312 163.4 68.1 34
20.4 19.3 15.9 12.5 9.1 5.7 0
